IESNA:LM-63-2002
[TEST]P1647442
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2C-835-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 82W 80CRI 3500K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (32) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.68A 82.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10441.3
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 82.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
988.8 1385.9 1760.3 1982.7 2161.1 2316.7 2430.5 2462.8 2506.1 2706.5 3092.6 3518.3 3921.3 4281.8 4577.6 
4806.6 4935.1 4974.0 4876.4 4626.8 4170.2 3501.5 2782.8 2131.0 1466.7 880.9 531.5 386.8 336.2 298.8 262.8 
209.2 149.0 88.8 12.5 0.0 0.0 
988.8 1391.0 1738.3 1979.0 2158.9 2320.4 2433.4 2468.6 2512.7 2701.3 3083.0 3513.2 3905.9 4261.9 4557.8 
4788.3 4921.9 4965.2 4876.4 4642.9 4214.2 3494.9 2771.8 2117.0 1449.8 871.3 524.9 387.6 337.7 298.8 260.6 
207.0 147.5 91.8 13.2 0.0 0.0 
988.8 1374.2 1719.2 1955.5 2147.1 2318.2 2444.4 2495.1 2539.1 2689.6 3008.2 3417.8 3806.1 4144.5 4437.4 
4662.7 4821.3 4894.7 4855.8 4673.0 4317.0 3756.9 3016.2 2334.3 1653.1 1018.9 611.5 412.5 350.9 307.6 265.0 
207.7 155.6 104.2 37.4 0.0 0.0 
988.8 1368.3 1706.7 1948.2 2153.7 2342.4 2497.3 2580.2 2627.9 2732.2 2969.3 3325.3 3690.1 4016.0 4300.9 
4528.4 4714.9 4839.7 4883.7 4810.3 4584.9 4138.6 3542.6 2809.2 2068.6 1341.1 800.1 487.4 367.8 316.4 269.4 
212.1 166.6 113.0 43.3 0.0 0.0 
988.8 1328.6 1651.6 1905.6 2114.8 2322.6 2508.3 2639.7 2715.3 2794.6 2948.7 3199.0 3521.3 3839.1 4106.3 
4358.8 4572.5 4743.5 4888.1 4954.9 4892.5 4607.7 4170.9 3554.3 2824.7 2031.9 1289.0 751.7 454.4 355.3 308.3 
247.4 182.8 126.3 54.3 0.0 0.0 
988.8 1275.1 1590.7 1844.7 2055.4 2276.3 2498.7 2679.3 2805.6 2906.9 3017.0 3169.7 3395.0 3690.1 3996.2 
4271.5 4496.8 4686.2 4887.4 5076.0 5200.8 5205.9 5009.2 4591.5 3952.9 3161.6 2307.1 1490.1 853.0 519.7 363.4 
259.9 159.3 99.8 38.9 0.0 0.0 
988.8 1230.3 1496.0 1747.1 1960.7 2178.0 2398.9 2605.2 2792.4 2939.9 3075.7 3204.2 3344.4 3538.9 3789.2 
4091.6 4416.1 4732.5 5049.6 5420.3 5771.2 5964.2 6080.2 6058.2 5814.5 5244.1 4364.7 3275.4 2129.5 1140.7 
554.9 281.1 176.2 113.8 60.2 5.1 0.0 
988.8 1162.7 1369.0 1589.2 1797.7 1998.8 2196.3 2397.4 2601.5 2797.5 2975.9 3131.5 3284.2 3446.4 3622.6 
3820.8 4071.1 4365.5 4698.0 5141.4 5796.9 6375.3 6640.3 6955.9 7118.2 7019.8 6517.0 5615.6 4433.0 3098.5 
2158.9 1348.5 652.6 218.0 98.4 17.6 0.0 
988.8 1100.4 1236.2 1396.2 1571.6 1747.1 1920.3 2090.6 2262.4 2440.0 2613.3 2781.4 2965.6 3174.1 3386.2 
3630.7 3904.5 4196.6 4555.6 5017.3 5915.0 6693.2 7124.8 7718.6 8413.8 8967.3 9047.3 8630.3 7397.8 
5838.7 4312.6 2430.5 963.8 341.3 136.5 38.9 0.0 
988.8 1090.8 1220.0 1369.8 1545.2 1718.4 1879.2 2045.8 2225.7 2404.8 2560.4 2727.8 2909.8 3109.5 3320.9 
3562.4 3836.2 4137.2 4490.2 4963.7 5820.4 6627.8 7066.1 7688.5 8424.1 9013.5 9153.7 8740.4 7483.0 
5861.5 4259.7 2293.9 897.0 332.5 146.1 39.6 0.0 
988.8 1035.0 1099.6 1187.0 1284.6 1403.5 1526.1 1650.9 1777.2 1916.6 2046.6 2159.6 2291.7 2426.8 2586.1 
2754.9 2953.9 3177.7 3493.4 3940.4 4598.1 5087.0 5526.7 6124.3 6763.6 7174.7 7184.2 6731.3 5645.6 4308.9 
2785.0 1230.3 477.1 193.8 68.3 16.9 0.0 
988.8 1006.4 1043.1 1093.7 1163.5 1239.1 1322.8 1405.0 1503.4 1593.6 1681.0 1765.4 1848.4 1932.0 2016.5 
2117.0 2238.1 2386.4 2604.4 2992.8 3396.5 3669.6 3977.9 4394.1 4794.1 4944.6 4720.7 4191.5 3379.6 2561.9 
1623.0 731.1 306.1 134.3 56.5 13.2 0.0 
988.8 971.9 980.7 1006.4 1044.6 1094.5 1145.9 1198.0 1250.1 1298.6 1341.1 1369.8 1396.2 1415.3 1423.3 
1430.7 1440.2 1457.8 1522.4 1621.5 1664.8 1659.0 1669.3 1700.8 1703.0 1597.3 1372.7 1090.8 770.8 553.5 389.8 
256.2 159.3 94.7 49.9 14.7 0.0 
988.8 922.7 892.6 887.5 903.6 933.0 964.6 991.0 1009.3 1018.1 1014.5 999.8 977.0 942.5 900.7 
848.6 795.0 739.2 683.4 635.0 596.1 572.6 562.3 557.2 547.6 526.3 491.1 437.5 359.0 282.6 226.1 176.2 125.5 
80.0 41.1 11.0 0.0 
988.8 881.6 830.2 824.3 844.9 872.8 900.0 918.3 923.4 916.1 898.5 871.3 836.1 795.0 748.0 701.8 
659.9 621.7 591.7 568.9 554.9 549.8 551.3 556.4 562.3 557.9 536.6 496.2 431.6 341.3 261.3 200.4 141.7 76.3 37.4 7.3 
0.0 
988.8 847.1 794.3 796.5 822.9 849.3 870.6 880.9 878.7 861.8 836.1 803.8 762.7 720.8 685.6 654.8 
629.8 611.5 597.5 586.5 574.0 563.8 559.4 556.4 554.2 545.4 518.2 480.1 438.2 377.3 295.8 209.9 129.2 80.7 33.0 4.4 
0.0 
988.8 819.2 773.0 783.2 809.7 833.2 848.6 853.7 842.7 819.2 786.9 750.9 713.5 680.5 659.2 648.9 
645.2 631.3 611.5 593.9 577.7 549.8 502.8 480.1 466.1 450.7 436.8 421.4 403.0 377.3 331.1 261.3 219.5 163.0 62.4 0.7 
0.0 
988.8 795.7 758.3 773.7 798.7 817.7 830.2 827.3 811.1 782.5 748.7 714.2 683.4 662.1 652.6 647.4 639.4 
624.7 601.2 554.2 528.5 516.8 502.1 488.1 472.0 455.1 433.8 415.5 400.1 378.0 347.9 317.8 280.4 209.2 98.4 0.0 0.0 
988.8 778.1 750.9 769.3 791.3 806.7 813.3 805.3 783.2 752.4 718.6 687.1 664.3 648.2 636.4 623.2 606.3 
565.2 541.0 534.4 525.6 516.0 504.3 491.1 474.9 456.6 437.5 415.5 383.2 349.4 295.1 254.0 197.5 131.4 51.4 0.0 0.0 
988.8 773.0 747.3 766.4 784.7 798.7 802.3 791.3 767.8 735.5 702.5 673.1 650.4 633.5 616.6 599.7 559.4 
533.7 528.5 524.9 519.0 511.6 502.1 486.7 469.8 451.4 428.7 400.8 359.7 322.3 270.9 221.0 162.2 101.3 63.1 0.0 0.0 
988.8 765.6 742.9 762.0 778.1 790.6 790.6 778.1 752.4 720.1 686.3 659.2 635.7 618.8 599.0 575.5 535.9 
520.4 519.7 513.1 506.5 497.0 485.9 479.3 468.3 455.1 438.2 415.5 381.7 332.5 266.5 211.4 149.0 137.3 36.0 0.0 0.0 
988.8 765.6 740.7 762.0 776.6 788.4 789.1 774.4 750.2 717.2 681.9 653.3 631.3 614.4 593.1 568.9 528.5 
516.8 515.3 508.0 501.4 491.1 483.0 477.1 467.6 454.4 439.0 414.7 379.5 323.7 262.1 208.5 139.5 138.7 29.4 0.0 0.0 
